您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD Model
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD Model
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
Türkçe
中文
中文
QA認證資訊
目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
控制系统
FIBRO
标准件
弹簧
可控制的氮气弹簧
CAD模型選擇
2489.00.41.32 - 3/2 way valve, electro-pneumatic
27.02.2024
2489.00.42 - Pressure switch
27.02.2024
2489.00.43.02. - Push-in fitting 90°, orientable - G1/4
27.02.2024
2489.00.43.02. - Push-in fitting 90°, orientable - G1/4
27.02.2024
2489.00.43.02. - Push-in fitting 90°, orientable - G1/4
27.02.2024
2489.00.43.01.02 - Push-in fitting 90°, orientable - G1/8
27.02.2024
2489.00.43.xx.01 - Push-in fitting straight
21.07.2023
2489.00.44.06.06 - Push-in Y-connector (hose to hose)
27.02.2024
2489.00.44.06.05 - Push-in T-connector (hose to hose)
27.02.2024
2489.00.42.06.11. - Compressed air hose
18.04.2023
2489.00.42.01 - Schalldaempfer fuer Druckschalter
27.02.2024
2489.00.41.33 - 3/2 way valve, electro-pneumatic
16.06.2023
2489.00.43.01.03 - Push-in fitting 90°, orientable - G1/8
16.06.2023
2489.00.41.52 - 5/2 way valve, electro-pneumatic
27.02.2024
2489.00.40.52 - 5/2 way valve, pneumatic
27.02.2024
2489.00.48 - Compressed air maintenance unit
16.06.2023
Catalog Info
Local offices of FIBRO
SunNan Enterprises Co. Ltd.
Normalien
2F, No. 7, Alley 6, Lane 235
231 Taipei
台湾
LAEPPLE (Taicang) Industrial Technology Co., Ltd. - 来普乐(太仓)工业科技有限公司
Normalien
Bldg. No. 15, Industrial Park, No. 103 Chenmenjing road, Chengxiang Town, 215400, Taicang, Jiangsu Province, P.R.C. - 江苏省太仓市城厢镇陈门泾路103号工业科技园15号厂房
215400 Taicang, Jiangsu, Province P.R.C.
中国
Mr. Anuwat Chuenchom JUTAWAT SOLUTIONS CO.,LTD.
Normalien
2/25 Sukhapiban 2 Road, Prawet,
10250 Bangkok
新加坡
Show more